IESNA:LM-63-2002
[TEST]P1644963
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1C-722-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 44W 70CRI 2200K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (16) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.37A 44.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4712.0
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 44.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
567.8 575.9 591.7 608.3 631.6 665.3 709.9 757.5 799.3 846.3 890.8 947.2 1007.3 1067.7 1121.4 
1180.1 1246.9 1318.5 1422.1 1533.9 1623.0 1687.8 1740.5 1768.1 1705.0 1530.5 1227.7 700.1 303.5 140.4 99.2 
75.3 47.9 32.4 17.2 0.0 0.0 
567.8 575.2 590.4 606.9 631.6 664.7 707.2 757.1 801.0 844.9 894.9 948.9 1012.0 1071.1 1124.4 
1183.8 1250.3 1326.3 1433.6 1544.3 1631.8 1695.6 1751.3 1771.5 1710.8 1538.6 1230.4 695.4 304.1 142.5 100.9 
77.6 47.9 33.4 17.9 0.0 0.0 
567.8 574.9 589.0 607.3 632.2 664.7 704.8 753.4 797.7 841.5 890.5 946.2 1007.3 1067.7 1123.7 
1178.8 1242.2 1330.0 1439.0 1561.5 1670.6 1746.9 1804.9 1846.8 1813.7 1662.5 1358.7 866.9 383.1 176.5 117.8 
86.1 57.0 38.8 20.3 0.3 0.0 
567.8 576.9 590.7 608.3 633.3 664.0 700.4 744.7 790.9 832.8 882.4 935.0 998.2 1058.9 1125.8 
1182.8 1243.9 1326.9 1431.3 1564.9 1712.1 1832.6 1936.6 2017.9 2038.9 1939.3 1692.9 1207.5 595.8 257.9 147.9 
102.6 68.5 43.5 19.9 0.3 0.0 
567.8 576.2 589.4 607.3 633.6 665.0 699.1 735.9 779.1 824.0 868.9 923.6 986.3 1045.4 1114.6 
1178.4 1238.8 1315.1 1426.2 1569.0 1746.5 1910.6 2094.2 2228.9 2335.2 2344.0 2169.5 1790.4 1158.8 494.9 
227.5 140.4 85.7 49.3 23.6 0.7 0.0 
567.8 575.9 588.0 606.6 632.6 664.0 695.4 729.8 767.6 811.8 855.7 905.0 959.7 1022.1 1085.3 
1150.7 1223.3 1306.4 1413.7 1559.5 1749.2 1968.3 2185.4 2398.4 2609.7 2750.8 2768.3 2540.1 2053.0 1273.6 
496.2 175.9 91.5 52.0 20.6 1.0 0.0 
567.8 575.9 587.7 605.6 630.6 662.0 696.0 731.2 766.9 807.8 852.3 898.6 945.8 1002.2 1073.1 
1147.0 1204.4 1273.3 1373.2 1502.5 1676.3 1889.7 2135.1 2420.3 2719.7 2996.2 3188.9 3201.4 2973.6 2424.7 
1622.0 776.0 224.1 96.2 40.5 4.4 0.0 
567.8 575.5 587.0 604.9 629.5 660.3 695.0 730.8 768.6 806.4 853.7 898.6 944.5 999.2 1071.8 
1140.3 1195.3 1261.8 1359.4 1489.0 1661.8 1873.1 2114.1 2396.7 2700.1 2983.7 3185.9 3219.3 3004.3 2452.4 
1680.0 914.4 265.7 102.6 40.2 4.7 0.0 
567.8 574.9 584.7 601.2 625.2 654.9 690.0 728.1 765.2 805.1 850.0 897.2 940.4 993.8 1057.6 
1120.0 1165.3 1236.8 1346.2 1491.3 1674.6 1883.6 2109.7 2354.8 2611.0 2864.2 3041.1 3098.5 2932.4 2390.6 
1710.1 1089.3 533.0 153.9 56.4 11.8 0.0 
567.8 572.2 580.6 594.8 617.1 644.4 675.8 708.9 746.0 783.1 820.9 856.4 892.8 932.7 984.7 
1033.6 1086.6 1182.1 1316.8 1488.0 1685.4 1907.9 2139.8 2371.4 2620.1 2814.9 2925.6 2907.4 2603.9 2084.1 
1558.8 969.8 399.7 136.0 61.8 18.9 0.0 
567.8 568.5 574.9 587.0 606.3 628.9 656.2 683.9 711.2 739.3 769.3 792.9 820.6 849.0 887.4 
928.0 991.7 1096.7 1243.2 1423.5 1640.5 1887.3 2151.6 2432.8 2688.0 2835.2 2838.9 2602.6 2070.6 1506.5 
992.8 511.4 200.8 82.7 31.4 10.5 0.0 
567.8 570.5 575.5 587.0 605.2 628.9 651.5 678.2 702.8 728.1 752.1 772.0 794.3 819.9 854.4 
896.9 969.8 1073.8 1206.1 1368.1 1561.9 1783.0 2012.5 2234.3 2387.2 2428.4 2332.2 2059.8 1558.5 1077.5 
669.4 330.5 141.1 64.8 27.7 9.5 0.0 
567.8 566.4 570.8 581.6 598.8 620.1 643.4 667.7 689.6 711.2 730.8 745.7 764.6 788.9 823.6 
876.0 945.8 1024.5 1112.3 1214.5 1344.8 1489.6 1642.2 1785.4 1863.7 1854.2 1752.9 1504.2 1123.7 741.6 
436.1 212.0 106.0 54.7 29.0 14.2 0.0 
567.8 568.5 571.8 581.6 599.2 620.1 641.7 661.6 678.5 691.7 704.1 715.6 732.2 755.5 771.0 
772.7 758.8 729.1 684.6 633.3 591.1 570.5 551.2 504.0 424.0 329.1 247.1 188.4 147.5 125.6 109.4 91.8 
74.3 59.4 41.2 20.9 0.0 
567.8 567.8 570.5 579.9 597.1 616.0 633.6 646.8 655.5 661.6 667.4 664.7 652.2 628.2 592.1 
543.8 483.4 415.2 351.1 301.1 261.9 233.9 212.3 195.4 181.9 168.1 154.6 142.8 131.6 121.9 109.4 95.2 78.0 
61.1 41.2 18.2 0.0 
567.8 569.8 572.5 582.3 598.2 613.7 622.8 626.8 631.2 630.9 620.1 597.8 562.7 517.8 460.8 
399.7 347.7 308.5 279.5 256.9 236.6 219.1 204.2 193.4 185.3 175.5 162.7 149.5 139.4 126.9 109.4 91.5 73.6 53.7 
33.8 7.1 0.0 
567.8 569.8 574.2 583.6 597.5 606.6 609.6 613.3 612.7 600.5 573.5 534.7 480.3 421.6 367.6 330.5 
306.5 287.6 269.0 252.2 232.6 215.0 206.6 202.5 197.5 186.3 171.8 160.7 160.7 153.3 134.0 112.1 84.4 63.5 35.8 3.0 
0.0 
567.8 566.1 572.5 582.3 592.1 595.5 599.5 603.2 593.8 565.7 526.3 472.2 411.1 360.9 326.4 301.8 
281.2 261.6 241.0 220.1 213.3 211.0 211.3 213.0 208.6 197.1 185.3 181.6 193.4 193.1 187.7 153.3 121.5 88.8 47.6 1.7 
0.0 
567.8 565.1 572.5 584.3 590.4 591.4 596.8 596.8 577.9 541.8 490.5 432.4 378.7 338.6 308.2 282.2 
258.6 232.9 211.0 203.5 199.2 198.1 201.5 204.9 199.8 191.4 183.0 191.4 197.8 193.1 177.9 145.5 119.8 88.8 45.2 0.7 
0.0 
567.8 565.4 574.5 588.0 591.4 592.1 597.5 591.4 564.7 522.2 468.2 410.8 363.2 326.1 292.7 263.3 
236.6 210.6 199.2 193.1 190.7 191.1 196.1 198.5 191.7 183.0 179.9 192.1 189.7 184.3 162.4 136.0 110.7 83.7 40.5 0.0 
0.0 
567.8 561.4 571.5 585.0 588.7 589.7 595.1 586.0 557.6 511.7 460.1 401.7 354.4 317.3 281.2 248.1 
219.8 198.8 190.7 186.0 185.0 186.7 190.4 192.7 189.4 186.7 190.0 204.9 201.5 184.3 155.3 128.6 100.9 70.2 33.1 0.0 
0.0 
567.8 560.0 569.8 583.3 587.4 588.7 593.4 584.7 556.0 513.8 457.7 399.3 354.8 316.0 278.8 246.4 
217.4 197.1 189.0 184.3 183.6 185.0 188.7 190.7 188.4 187.0 190.4 203.5 198.8 179.2 151.2 125.9 97.9 65.1 30.4 0.0 
0.0 
